CAD model selection
Selectable products: 29
Company
Bossard Catalog
Description
BN 82429 - Pozi pan head screws form Z (ecosyn® plast), stainless steel A2
Bill of material
BN 82429 3033772 cross recessed pan head screw 3.5x10
BNARTNR
Identification
3033772
BNNORM1
ecosyn® plast
BNMAT
Material
Stainless steel A2
NENND
Nominal diameter
3.5
D
Thread
3.5
mm
P
1.60
mm
D2
2.10
mm
L
Nominal length
10
mm
DK
7.00
mm
K
2.60
mm
M
3.90
mm
T
1.45
mm
Preview - Generation
Preview
3D
Dimension
2D