CAD model selection
Selectable products: 39
Company
Bossard Catalog
Description
BN 84229 - Hexalobular (6 Lobe) socket pan head screws (ecosyn® plast), steel case-hardened, zinc plated blue
Bill of material
BN 84229 3137690 hexalobular socket pan head screw 3.5x10
BNARTNR
Identification
3137690
BNNORM1
ecosyn® plast
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
3.5
D
Thread
3.5
mm
P
1.60
mm
D2
2.10
mm
L
Nominal length
10
mm
DK
7.00
mm
K
2.60
mm
ISR
Hexalobular socket
X15
A
3.35
mm
T
1.07
mm
Preview - Generation
Preview
3D
Dimension
2D