CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20000 - Cover caps for flat countersunk head frame anchors (SPAX®-RA)
Bill of material
BN 20000 3126605 cover cap 3126605
BNARTNR
Identification
3126605
BZC
Designation
T 30 white / RAL 9010
BNNORM1
SPAX®-RA
BNMAT
Material
Ethylene vinyl acetate EVA
D1
10.300 mm
D2
14.500 mm
H
3.800 mm
T
2.200 mm
COLOR
RAL
RAL 9010
FARBE
white
Preview - Generation
Preview
3D
Dimension
2D