CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 2038 - Cover caps for wood screws
Bill of material
BN 2038 1947990 cover cap 1947990
BNARTNR
Identification
1947990
BZC
Designation
2.5-15 / white
BNMAT
Material
Polyamide PA
D1
2.500
mm
D2
15.000 mm
L
6.000 mm
COLOR
RAL
RAL 9010
FARBE
Color
white
Preview - Generation
Preview
3D
Dimension
2D