CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 2039 - Cover caps for hex sockets
Bill of material
BN 2039 1449729 cover cap for hexagon socket 1449729
BNARTNR
Identification
1449729
BZC
Designation
SW 4 white
BNMAT
Material
Polyamide PA
SW
4.000 mm
D2
13.000 mm
L
5.000 mm
COLOR
RAL
RAL 9016
FARBE
Color
white
Preview - Generation
Preview
3D
Dimension
2D