CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 710 - Conical spring washers regular type (SN 212745), stainless steel 1.4310
Bill of material
BN 710 1254332 conical spring washer M6
BNARTNR
Identification
1254332
BNNORM1
SN 212745
BNMAT
Material
Stainless steel 1.4310
D
for screws
6.000
D1
6.400
mm
D2
14.000
mm
H
min.
1.150
mm
S
0.800
mm
Preview - Generation
Preview
3D
Dimension
2D