CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 795 - Curved spring washers (DIN 137 A), spring steel, black
Bill of material
BN 795 1229982 curved spring washer 3.5
BNARTNR
Identification
1229982
BNNORM1
DIN 137 A
BNMAT
Material
Spring steel 420-490 HV
BNSURFACE
Surface
black
D
Nominal size
3.5
mm
DA
Inner diameter of bearing area H14
3.7
mm
DW
Outer diameter of bearing face js16
7.0
mm
H
Height
0.40
mm
H1
Height max.
1.400
mm
Preview - Generation
Preview
3D
Dimension
2D