CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 797 - Curved spring washers (DIN 137 A), spring steel, mechanical zinc plated blue
Bill of material
BN 797 1280465 curved spring washer 4
BNARTNR
Identification
1280465
BNNORM1
DIN 137 A
BNMAT
Material
Spring steel 420-490 HV
BNSURFACE
Surface
mechanical zinc plated blue
D
Nominal size
4.0
mm
DA
Inner diameter of bearing area H14
4.3
mm
DW
Outer diameter of bearing face js16
8.0
mm
H
Height
0.50
mm
H1
Height max.
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D