CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 798 - Waved spring washers (DIN 137 B), spring steel, mechanical zinc plated blue
Bill of material
BN 798 1280783 waved spring washer 8
BNARTNR
Identification
1280783
BNNORM1
DIN 137 B
BNMAT
Material
Spring steel 420-490 HV
BNSURFACE
Surface
mechanical zinc plated blue
D
Nominal size
8.000
mm
DA
Inner diameter of bearing area H14
8.400
mm
DW
Outer diameter of bearing face js16
15.000
mm
H
Height
0.800
mm
H1
Height max.
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D