CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 800 - Waved spring washers (DIN 137 B), spring steel, mechanical zinc plated yellow
Bill of material
BN 800 1280872 waved spring washer 5
BNARTNR
Identification
1280872
BNNORM1
DIN 137 B
BNMAT
Material
Spring steel 420-490 HV
BNSURFACE
Surface
mechanical zinc plated yellow
D
Nominal size
5.000
mm
DA
Inner diameter of bearing area H14
5.300
mm
DW
Outer diameter of bearing face js16
11.000
mm
H
Height
0.500
mm
H1
Height max.
2.200
mm
Preview - Generation
Preview
3D
Dimension
2D