CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 801 - Conical spring washers regular type (SN 212745), spring steel, plain
Bill of material
BN 801 1281011 conical spring washer 5.3
BNARTNR
Identification
1281011
BNNORM1
SN 212745
BNMAT
Material
Spring steel 43-50 HRC
BNSURFACE
Surface
plain
D
for screws
M5
D1
5.300
mm
D2
12.000
mm
H
1.000
mm
S
0.700
mm
Preview - Generation
Preview
3D
Dimension
2D