CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 1225 - Conical spring washers small type (SN 212748), spring steel, mechanical zinc plated blue
Bill of material
BN 1225 1437437 conical spring washer 6.4
BNARTNR
Identification
1437437
BNNORM1
SN 212748
BNMAT
Material
Spring steel 43-50 HRC
BNSURFACE
Surface
mechanical zinc plated blue
D
for screws
M6
D1
6.400
mm
D2
10.200
mm
H
0.700
mm
S
0.450
mm
Preview - Generation
Preview
3D
Dimension
2D