CAD model selection
Selectable products: 22
Company
Bossard Catalog
Description
BN 805 - Disc springs (EN 16983; DIN 2093), serie B, spring steel, phosphated and oiled
Bill of material
BN 805 1281976 disc spring 31.5
BNARTNR
Identification
1281976
BNNORM1
EN 16983 B
BNNORM2
DIN 2093
BNMAT
Material
Spring steel 42-52 HRC
BNSURFACE
Surface
phosphated and oiled
DE
Outer diameter h12
31.500
mm
DI
Inner diameter H12
16.300
mm
T
Thickness
1.250
mm
HE
Integrated height
mm
HO
Height
0.900
mm
LO
Overall thickness
2.150
mm
REIHE
Serie
B
GRUPPE
Group
2
Preview - Generation
Preview
3D
Dimension
2D