CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 774 - Split spring lock washers for screws with cylindrical head (DIN 7980), spring steel, zinc plated blue
Bill of material
BN 774 1277316 split spring lock washer 14
BNARTNR
Identification
1277316
BNNORM1
DIN 7980
BNMAT
Material
Spring steel 430-530 HV
BNSURFACE
Surface
zinc plated blue
D
Thread max.
M14
DA
Inner diameter of bearing area max.
14.7
mm
DW
Outer diameter of bearing face
21.100
mm
H
Height
3.000
mm
R
Radius
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D