CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20194 - Curved spring lock washers (~DIN 128 A), stainless steel 1.4310
Bill of material
BN 20194 3353198 curved spring lock washer M10
BNARTNR
Identification
3353198
BNNORM1
~DIN 128 A
BNMAT
Material
Stainless steel 1.4310
D
Nominal thread diameter
10.000
mm
D1
Inner diameter of bearing area max.
10.100
mm
D2
Diameter of the bearing face max.
18.000
mm
H
min.
3.400
mm
S
Height
2.200
mm
Preview - Generation
Preview
3D
Dimension
2D