CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 5258 - Split spring lock washers for screws with cylindrical head (DIN 7980), stainless steel A2
Bill of material
BN 5258 3062116 helical spring lock washer M6
BNARTNR
Identification
3062116
BNNORM1
DIN 7980
BNMAT
Material
Stainless steel A2
D
Thread max.
M6
DA
Inner diameter of bearing area max.
6.1
mm
DW
Diameter of the bearing face
9.900
mm
H
Height
1.600
mm
R
Radius
0.300
mm
Preview - Generation
Preview
3D
Dimension
2D