CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 759 - Split spring lock washers with bent end (DIN 127 A), spring steel, black
Bill of material
BN 759 1275062 split spring lock washer A 10
BNARTNR
Identification
1275062
BNNORM1
DIN 127 A
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
D
Nominal thread diameter
10.000
mm
DA
Inner diameter of bearing surface max.
10.700
mm
DW
Diameter of the bearing face max.
18.100
mm
H
Height
2.200
mm
H1
Height max.
5.900
mm
Preview - Generation
Preview
3D
Dimension
2D