CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 760 - Split spring lock washers with bent end (DIN 127 A), spring steel, mechanical zinc plated blue
Bill of material
BN 760 1275240 split spring lock washer A 12
BNARTNR
Identification
1275240
BNNORM1
DIN 127 A
BNMAT
Material
Spring steel
BNSURFACE
Surface
mechanical zinc plated blue
D
Nominal thread diameter
12.000
mm
DA
Inner diameter of bearing area max.
12.700
mm
DW
Diameter of the bearing face max.
21.100
mm
H
Height
2.500
mm
H1
Height max.
6.800
mm
Preview - Generation
Preview
3D
Dimension
2D