CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20430 - Split spring lock washers with flat end (DIN 127 B), spring steel, zinc plated blue
Bill of material
BN 20430 3454669 split spring lock washer B 2
BNARTNR
Identification
3454669
BNNORM1
DIN 127 B
BNMAT
Material
Spring steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
2.000
mm
DA
Inner diameter of bearing area max.
2.400
mm
DW
Diameter of the bearing face max.
4.400
mm
H
Height
0.500
mm
H1
Height max.
1.200
mm
Preview - Generation
Preview
3D
Dimension
2D