CAD model selection
Selectable products: 21
Company
Bossard Catalog
Description
BN 761 - Split spring lock washers with flat end (DIN 127 B), spring steel, black
Bill of material
BN 761 1275410 split spring lock washer B 12
BNARTNR
Identification
1275410
BNNORM1
DIN 127 B
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
D
Nominal thread diameter
12.000
mm
DA
Inner diameter of bearing area max.
12.700
mm
DW
Diameter of the bearing face max.
21.100
mm
H
Height
2.500
mm
H1
Height max.
5.900
mm
Preview - Generation
Preview
3D
Dimension
2D