CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 768 - Curved spring lock washers (DIN 128 A), spring steel, black
Bill of material
BN 768 1276484 curved spring lock washer 8
BNARTNR
Identification
1276484
BNNORM1
DIN 128 A
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
D
Nominal thread diameter
8.000
mm
DA
Inner diameter of countersink max.
8.500
mm
DW
Diameter of the bearing face max.
14.800
mm
B
Width
3.000
mm
S
Height
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D