CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 775 - Double coil spring lock washers, spring steel, black
Bill of material
BN 775 1277391 double coil spring lock washer 12.2
BNARTNR
Identification
1277391
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
FUERSCHRAUBEN
M12
D1
12.2
mm
D2
20.2
mm
S
2.5
mm
H
8.8
mm
Preview - Generation
Preview
3D
Dimension
2D