CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 20231 - Serrated lock washers type A, external serrations (DIN 6798 A), spring steel, zinc plated with thicklayer passivation
Bill of material
BN 20231 3370301 serrated lock washer A M6
BNARTNR
Identification
3370301
BNNORM1
DIN 6798 A
BNMAT
Material
Spring steel 350-425 HV
BNSURFACE
Surface
zinc plated with thicklayer passivation
FUERSCHRAUBEN
M6
D
Nominal thread diameter
6.000
mm
DA
Inner diameter of bearing area min.
6.400
mm
DW
Diameter of the bearing face max.
11.000
mm
H
Height
0.700
mm
N
Number of teeth min.
12.000
mm
Preview - Generation
Preview
3D
Dimension
2D