CAD model selection
Selectable products: 22
Company
Bossard Catalog
Description
BN 781 - Serrated lock washers type A, external serrations (DIN 6798 A), spring steel, zinc plated blue
Bill of material
BN 781 1278096 serrated lock washer A M8a
BNARTNR
Identification
1278096
BNNORM1
DIN 6798 A
BNMAT
Material
Spring steel 350-425 HV
BNSURFACE
Surface
zinc plated blue
FUERSCHRAUBEN
M8a
D
Nominal thread diameter
8.000
mm
DA
Inner diameter of bearing area min.
8.200
mm
DW
Diameter of the bearing face max.
14.000
mm
H
Height
0.800
mm
N
Number of teeth min.
14.000
mm
Preview - Generation
Preview
3D
Dimension
2D