CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 80024 - Serrated lock washers type A, external serrations (DIN 6798 A), spring steel, zinc plated yellow
Bill of material
BN 80024 8028753 serrated lock washer A M6
BNARTNR
Identification
8028753
BNNORM1
DIN 6798 A
BNMAT
Material
Spring steel 350-425 HV
BNSURFACE
Surface
zinc plated yellow
FUERSCHRAUBEN
M6
D
Nominal thread diameter
6.000
mm
DA
Inner diameter of bearing area min.
6.400
mm
DW
Diameter of the bearing face max.
11.000
mm
H
Height
0.700
mm
N
Number of teeth min.
12.000
mm
Preview - Generation
Preview
3D
Dimension
2D