CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 20041 - Ribbed lock washers type S, stainless steel A2
Bill of material
BN 20041 3185421 ribbed lock washer type S M5
BNARTNR
Identification
3185421
BNMAT
Material
Stainless steel A2
FUERSCHRAUBEN
M5
D1
5.300
mm
D2
9.000
mm
H
max.
1.200
mm
S
0.700
mm
Preview - Generation
Preview
3D
Dimension
2D