CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 21206 - Lock washers small series (NFE 25-511 Z; Rip-Lock™), stainless steel A4
Bill of material
BN 21206 3650527 lock washer M6
BNARTNR
Identification
3650527
BNNORM1
NFE 25-511 Z
BNNORM2
Rip-Lock™
BNMAT
Material
Stainless steel A4
FUERSCHRAUBEN
M6
D1
Inner diameter
6.100
mm
D2
Outer diameter
12.000
mm
S
Thickness
1.200
mm
H
1.850
mm
Preview - Generation
Preview
3D
Dimension
2D