CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 21207 - Lock washers large series (NFE 25-511 L; Rip-Lock™), stainless steel A2
Bill of material
BN 21207 3650533 lock washer M6
BNARTNR
Identification
3650533
BNNORM1
NFE 25-511 L
BNNORM2
Rip-Lock™
BNMAT
Material
Stainless steel A2
FUERSCHRAUBEN
M6
D1
Inner diameter
6.100
mm
D2
Outer diameter
18.000
mm
S
Thickness
1.400
mm
H
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D