CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 21208 - Lock washers large series (NFE 25-511 L; Rip-Lock™), stainless steel A4
Bill of material
BN 21208 3650542 lock washer M6
BNARTNR
Identification
3650542
BNNORM1
NFE 25-511 L
BNNORM2
Rip-Lock™
BNMAT
Material
Stainless steel A4
FUERSCHRAUBEN
M6
D1
Inner diameter
6.100
mm
D2
Outer diameter
18.000
mm
S
Thickness
1.400
mm
H
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D