CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 20510 - Lock washers medium series (NFE 25-511 M; Rip-Lock™), stainless steel A2 with CresaCoat® C 313 Silver
Bill of material
BN 20510 3508276 lock washer M6
BNARTNR
Identification
3508276
BNNORM1
NFE 25-511M
BNNORM2
Rip-Lock™
BNMAT
Material
INOX A2
BNSURFACE
Surface
with CresaCoat® C 313 Silver
FUERSCHRAUBEN
M6
D1
Inner diameter
6.100
mm
D2
Outer diameter
14.000
mm
H
2.100
mm
S
Thickness
1.300
mm
Preview - Generation
Preview
3D
Dimension
2D