CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 792 - Ribbed lock washers, for screws property classes ≤ 8.8, mechanical zinc plated blue
Bill of material
BN 792 1279947 ribbed lock washer M12
BNARTNR
Identification
1279947
BNMAT
Material
Spring steel 380-510 HV
BNSURFACE
Surface
mechanical zinc plated blue
FUERSCHRAUBEN
M12
D1
Inner diameter
13.000
mm
D2
Outer diameter
18.000
mm
S
Thickness
1.100
mm
H
1.700
mm
Preview - Generation
Preview
3D
Dimension
2D