CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 21203 - Lock washers small series
Bill of material
BN 21203 3650255 lock washer M8
BNARTNR
Identification
3650255
BNNORM1
NFE 25-511 Z
BRAND
Brand
Rip-Lock™
BNMAT
Material
Spring steel
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
FUERSCHRAUBEN
M8
D1
Inner diameter
8.200
mm
D2
Outer diameter
16.000
mm
S
Thickness
1.400
mm
H
2.200
mm
Preview - Generation
Preview
3D
Dimension
2D