CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 21204 - Lock washers large series
Bill of material
BN 21204 3650271 lock washer M6
BNARTNR
Identification
3650271
BNNORM1
NFE 25-511 L
BRAND
Brand
Rip-Lock™
BNMAT
Material
Spring steel
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
FUERSCHRAUBEN
M6
D1
Inner diameter
6.100
mm
D2
Outer diameter
18.000
mm
S
Thickness
1.400
mm
H
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D