CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 82300 - Lock washers large series (NFE 25-511 L; Rip-Lock™), spring steel, mechanical plated, thick layer passivation
Bill of material
BN 82300 8176477 lock washer M5
BNARTNR
Identification
8176477
BNNORM1
NFE 25-511 L
BNNORM2
Rip-Lock™
BNMAT
Material
Spring steel
BNSURFACE
Surface
mechanical plated, thick layer passivation
FUERSCHRAUBEN
M5
D1
Inner diameter
5.100
mm
D2
Outer diameter
16.000
mm
S
Thickness
1.200
mm
H
2.100
mm
Preview - Generation
Preview
3D
Dimension
2D