CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 13292 - Lock washers medium series
Bill of material
BN 13292 1558560 lock washer M8
BNARTNR
Identification
1558560
BNARTNR1
Identification
1558560
BNNORM1
NFE 25-511 M
BRAND
Brand
Rip-Lock™
BNMAT
Material
Spring steel
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
FUERGEWINDE
For thread
M8
D1
Inner diameter min.
8.200
mm
D2
Outer diameter
18.000
mm
S
Thickness
1.400
mm
H
max.
2.350
mm
Preview - Generation
Preview
3D
Dimension
2D