CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 30720 - Lock washers medium series (NFE 25-511 M; Rip-Lock™), spring steel, mechanical zinc plated yellow
Bill of material
BN 30720 5401529 lock washer M6
BNARTNR
Identification
5401529
BNNORM1
NFE 25-511 M
BNNORM2
Rip-Lock™
BNMAT
Material
Spring steel
BNSURFACE
Surface
mechanical zinc plated yellow
FUERSCHRAUBEN
M6
D1
Inner diameter
6.100
mm
D2
Outer diameter
14.000
mm
S
Thickness
1.300
mm
H
2.100
mm
Preview - Generation
Preview
3D
Dimension
2D