CAD model selection
Selectable products: 46
Company
Bossard Catalog
Description
BN 20141 - Wedge lock washers adhered in pairs (NORD-LOCK® NLss/NLspss), stainless steel
Bill of material
BN 20141 3221369 wedge lock washer M3xNL3ss
BNARTNR
Identification
3221369
BRAND
Brand
NORD-LOCK®
CODE
Code
NL3ss
BNMAT
Material
INOX
FORTHREAD
For thread
M3
D1
Inner diameter
3.400
mm
D2
Outer diameter
7.000
mm
H
Thickness
2.200
mm
Preview - Generation
Preview
3D
Dimension
2D