CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20750 - Wedge lock washers X-series adhered in pairs (NORD-LOCK® NLX), steel through-hardened, zinc flake coated
Bill of material
BN 20750 3681278 wedge lock washer M6xNLX6
BNARTNR
Identification
3681278
BRAND
Brand
NORD-LOCK®
CODE
Code
NLX6
BNMAT
Material
Steel through-hardened
BNSURFACE
Surface
zinc flake coated
FORTHREAD
For thread
M6
D1
Inner diameter
6.300
mm
D2
Outer diameter
10.800
mm
H
Thickness
1.770
mm
Preview - Generation
Preview
3D
Dimension
2D