CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20751 - Wedge lock washers X-series adhered in pairs (NORD-LOCK® NLXsp), steel through-hardened, zinc flake coated
Bill of material
BN 20751 3681329 wedge lock washer M6xNLX6sp
BNARTNR
Identification
3681329
BRAND
Brand
NORD-LOCK®
CODE
Code
NLX6sp
BNMAT
Material
Steel through-hardened
BNSURFACE
Surface
zinc flake coated
FORTHREAD
For thread
M6
D1
Inner diameter
6.300
mm
D2
Outer diameter
13.500
mm
H
Thickness
1.770
mm
Preview - Generation
Preview
3D
Dimension
2D