CAD model selection
Selectable products: 58
Company
Bossard Catalog
Description
BN 65212 - Wedge lock washers adhered in pairs (NORD-LOCK® NL/NLsp), steel through-hardened, zinc flake coated
Bill of material
BN 65212 3538922 wedge lock washer M27xNL27
BNARTNR
Identification
3538922
BNNORM1
NORD-LOCK®
BNMAT
Material
Steel through-hardened
BNSURFACE
Surface
zinc flake coated
FUERSCHRAUBEN
M27
NRCODE
NL27
D1
Inner diameter
28.400
mm
D2
Outer diameter
42.000
mm
S
Thickness
5.800
mm
Preview - Generation
Preview
3D
Dimension
2D