CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 1354 - Tab washers with long tab (DIN 93), stainless steel A4
Bill of material
BN 1354 1117378 tab washer M8
BNARTNR
Identification
1117378
BNNORM1
DIN 93
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
8.000
mm
DA
Inner diameter of bearing area
8.400
mm
DW
Outer diameter of bearing face
22.000
mm
B
Width tab
8.000
mm
H
Height
0.750
mm
L1
Length
20.000
mm
S
Width accross flats
13.000
mm
R
Radius
4.000
mm
Preview - Generation
Preview
3D
Dimension
2D