CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 1357 - Tab washers with nose (DIN 432), stainless steel A4
Bill of material
BN 1357 1117505 tab washer M8
BNARTNR
Identification
1117505
BNNORM1
DIN 432
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
8.000
mm
DA
Inner diameter of bearing area
8.400
mm
DW
Outer diameter of bearing face
22.000
mm
B1
Width tappet
3.500
mm
H
Height
1.000
mm
G
Distance
8.500
mm
D1
Diameter ~
16.000
mm
H1
Lug height ~
4.000
mm
Preview - Generation
Preview
3D
Dimension
2D