CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 1358 - Tab washers with long and short tab (DIN 463), stainless steel A4
Bill of material
BN 1358 1117645 tab washer M8
BNARTNR
Identification
1117645
BNNORM1
DIN 463
BNMAT
Material
Stainless steel A4
D
8.000
mm
D1
8.400
mm
D2
17.000
mm
B
8.000
mm
H
11.000
mm
H1
20.000
mm
S
0.750
mm
Preview - Generation
Preview
3D
Dimension
2D