CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 846 - Tab washers for slotted round nuts DIN 70852 (DIN 70952 A), steel, zinc plated blue
Bill of material
BN 846 1294849 tab washer 26
BNARTNR
Identification
1294849
BNNORM1
DIN 70952 A
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
Nominal size
26
mm
A
Width
1.000
mm
B1
Width h11
6.000
mm
B2
Width h11
6.000
mm
C
Width
5.000
mm
D2
Diameter
34.000
mm
E
Height
22.000
mm
D3
Diameter
38.000
mm
D4
Diameter
41.000
mm
F
Height
24.900
mm
G
Width C11
6.000
mm
H
Distance
5.000
mm
K
Width +0.1 - 0
1.200
mm
R
Radius
0.300
mm
T
Width
8.000
mm
Preview - Generation
Preview
3D
Dimension
2D