CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 1079 - Locking and sealing rings for hex socket head cap screws (Dubo®), PA 6, white
Bill of material
BN 1079 1405675 locking and sealing ring M8
BNARTNR
Identification
1405675
BNNORM1
Dubo®
BNMAT
Material
Polyamide PA 6
BNSURFACE
Surface
white
D
Thread
M8
WW
Ww
5/16"
DA
Inner diameter min.
8.100
mm
DW
Outer diameter max.
14.000
mm
H
Height
3.300
mm
Preview - Generation
Preview
3D
Dimension
2D