CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 1081 - Locking and sealing rings, PA, natural
Bill of material
BN 1081 1405985 locking and sealing ring M6a
BNARTNR
Identification
1405985
BNMAT
Material
Polyamide
BNSURFACE
Surface
natural
D
Thread
M6a
WW
Ww
-
D1
6.400
mm
D2
10.700
mm
H
3.700
mm
S
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D