CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 450 - Sealing rings for fittings and screw plugs (DIN 7603 A), aluminum, plain
Bill of material
BN 450 1187775 sealing ring A 10x13.5
BNARTNR
Identification
1187775
BNNORM1
DIN 7603 A
BNMAT
Material
Aluminium
NG
Nominal size
10x13.5
D1
Diameter
10.200
mm
D2
Diameter
13.400
mm
H
Width
1.000
mm
W
Material
Al mm
Preview - Generation
Preview
3D
Dimension
2D