CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 13193 - Circlips for shafts with groove, spring steel, phosphated
Bill of material
BN 13193 1678531 circlips for shafts with groove 8
BNARTNR
Identification
1678531
BNMAT
Material
Spring steel
BNSURFACE
Surface
phosphated
D1
H9
8.000
mm
A
14.000
mm
H
18.000
mm
H1
8.600
mm
B
3.900
mm
D2
6.000
mm
M
0.940
mm
N
3.500
mm
S
0.450
mm
Preview - Generation
Preview
3D
Dimension
2D