CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 13194 - Circlips for shafts with groove, spring steel, phosphated
Bill of material
BN 13194 1678655 circlip 8
BNARTNR
Identification
1678655
BNMAT
Material
Spring steel
BNSURFACE
Surface
phosphated
NRCODE
Type
STS-6
D2
6.000
mm
D1
min.
8.000
mm
D3
11.500
mm
H
11.800
mm
H1
7.200
mm
B
4.000
mm
M
min.
0.700
mm
N
min.
2.000
mm
S
Thickness
0.500
mm
Preview - Generation
Preview
3D
Dimension
2D