CAD model selection
Selectable products: 22
Company
Bossard Catalog
Description
BN 30723 - Circlips for shafts without groove (Starlock®), spring steel, black-oxidized, hydroclear
Bill of material
BN 30723 5401547 circlip 8
BNARTNR
Order number
5401547
BNARTNR1
Order number
300216714
BNNORM1
Starlock®
BNMAT
Material
Spring steel
BNSURFACE
Surface
brown-oxidized, hydroclear
NRCODE
HC-6704
D1
D1:≤16±0.05;>16±0.1
8.000
mm
D2
±0.2
15.300
mm
S
0.250
mm
H
±0.2
1.3
mm
ABZUGSKRAFT
Pull-off force
790
N
Preview - Generation
Preview
3D
Dimension
2D